chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18-2NAEJ-Q3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
S18-2NAEJ-Q3
Order ID no. 3086555
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M8 x 1
Design
Tube
Electrical connection
Cable with connector
Function
Opposed mode sensor
Height
0
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Length
0
Light type
Red
Max. range (mm)
25000
Protection class
IP67
Width
0
home
Turck-Shop
Others
S18-2NAEJ-Q3
In Stock
Price Group
F3
List Price
€ 51,85
Item Total
€ 51,85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support