chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLC90WL15 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Area Light In the Metal Housing
WLC90WL15
Order ID no. 3086525
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
15°
Cable length (m)
2
Cascadable
No
Design
Rectangular
Dimensions
91 mm x 103,7 mm x 28,2 mm
Dimmable
Two-stage
Electrical connection
Cable
Function
Area light
Height
28.2
Housing material
Metal
Housing quality
AL
Length
91
Light type
White
Number of colors/segments
1
Protection class
IP67, IP68
Special features
Chemical-resistant, Resistant to chemicals, Wash down
Width
103.7
In Stock
Price Group
F3
List Price
€ 359,73
Item Total
€ 359,73
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLC90WL15
Contact Support