chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SP250GYNQ | TURCK - Your Global Automation Partner
LED Signal Light Signal Lights
SP250GYNQ
Order ID no. 3086370
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
192,8 mm x 87,6 mm x 109,6 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
negative switching
Light type
Green, Yellow
Number of colors/segments
2
Protection class
IP65
home
Turck-Shop
Others
SP250GYNQ
Item Total
€ 297,74
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 297,74