chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28XR285L25XQ | TURCK - Your Global Automation Partner
WLS28XR285L25XQ
Order ID no. 3086348
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
25°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimmable
No
Electrical connection
Connector
Function
Linear light
Height
40
Housing material
Metal
Housing quality
AL
Length
480
Light type
Red
Number of colors/segments
1
Protection class
IP50
Width
30
home
Turck-Shop
Others
WLS28XR285L25XQ
In Stock
Price Group
G1
List Price
€ 242,97
Item Total
€ 242,97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support