chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DQ12AB6LV | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor
DQ12AB6LV
Order ID no. 3085780
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
12,4 mm x 8 mm x 26,6 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Height
26.6
Housing material
Plastic
Housing quality
PA
Housing surface
Yellow
Length
12.4
Light type
Red
Max. range (mm)
1500
Operating mode
Unpolarized
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
645
Width
8
In Stock
Price Group
F3
List Price
€ 150,12
home
Turck-Shop
Others
DQ12AB6LV
Item Total
€ 150,12
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support