chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DQ12AB6R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
DQ12AB6R
Order ID no. 3085773
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
12,4 mm x 8 mm x 26,6 mm
Electrical connection
Cable
Function
Opposed mode sensor
Height
26.6
Housing material
Plastic
Housing quality
PA
Housing surface
Yellow
Length
12.4
Max. range (mm)
2000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
645
Width
8
In Stock
Price Group
F3
List Price
€ 95,91
home
Turck-Shop
Others
DQ12AB6R
Item Total
€ 95,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support