chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28XW570L25XPBQ | TURCK - Your Global Automation Partner
WLS28XW570L25XPBQ
Order ID no. 3085765
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
25°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimmable
No
Electrical connection
Connector
Function
Linear light
Height
0
Housing material
Metal
Housing quality
AL
Length
0
Light type
White
Number of colors/segments
1
Protection class
IP50
Width
0
In Stock
Price Group
G1
List Price
€ 423,81
Item Total
€ 423,81
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28XW570L25XPBQ
Contact Support