chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLAW275X180L30 | TURCK - Your Global Automation Partner
WLAW275X180L30
Order ID no. 3085663
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
30°
Cable length (m)
2
Cascadable
No
Design
Rectangular
Dimmable
No
Electrical connection
Cable
Function
Area light
Height
40
Housing material
Plastic
Housing quality
PBT
Length
410
Light type
White
Number of colors/segments
1
Protection class
IP67, IP69
Width
210
In Stock
Price Group
F3
List Price
€ 979,95
Item Total
€ 979,95
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLAW275X180L30
Contact Support