chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLAW190X180L30Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Area Light In the Plastic Housing
WLAW190X180L30Q
Order ID no. 3085662
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
30°
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
204,9 mm x 180,1 mm x 25,8 mm
Dimmable
No
Electrical connection
Connector
Function
Area light
Housing material
Plastic
Housing quality
PBT
Light type
White
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
home
Turck-Shop
Others
WLAW190X180L30Q
Item Total
€ 739,48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 739,48