chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WL50-2PBQ | TURCK - Your Global Automation Partner
WL50-2PBQ
Order ID no. 3085377
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Puck
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Height
60
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Length
120
Light type
White
Number of colors/segments
1
Protection class
IP67
Width
120
In Stock
Price Group
F3
List Price
€ 184,18
Item Total
€ 184,18
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WL50-2PBQ
Contact Support