chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WL50F-2Q | TURCK - Your Global Automation Partner
WL50F-2Q
Order ID no. 3085371
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Height
50
Housing material
Plastic
Housing quality
PC
Length
130
Light type
White
Number of colors/segments
1
Protection class
IP67, IP69
Width
85
In Stock
Price Group
F3
List Price
€ 168,33
Item Total
€ 168,33
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WL50F-2Q
Contact Support