chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N2Q45BL-RG-L | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System Transfer of I/O Data to Star Topology
DX80N2Q45BL-RG-L
Order ID no. 3085307
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Design
Rectangular
Device type
Wireless sensor
Dimensions
68,9 mm x 44,5 mm x 87,6 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402…2.483 GHz
Height
60
Housing material
Plastic
Housing quality
Lexan, PBT
Housing surface
Yellow
Input type
Pushbutton
Length
150
Max. range (mm)
1000000
Operating voltage
DC
Output type
2-color LED indicator (red/green)
Protection class
IP67
Runs with battery
Yes
Special features
wireless
Width
90
In Stock
Price Group
F3
List Price
€ 328,04
Item Total
€ 328,04
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80N2Q45BL-RG-L
Contact Support