chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50BCLS1XWXP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50BCLS1XWXP
Order ID no. 3085095
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Puck
Dimensions
49 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
White
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
home
Turck-Shop
Others
K50BCLS1XWXP
Item Total
€ 194,18
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 194,18