chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IVUTBPR12 | TURCK - Your Global Automation Partner
IVUTBPR12
Order ID no. 3084809
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
RS232
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Focal distance (mm)
12
Function
BCR
Height
0
Housing material
Plastic
Housing quality
Thermoplastic material
Length
0
Light type
Red
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Width
0
In Stock
Price Group
F3
List Price
€ 2.196,20
Item Total
€ 2.196,20
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
IVUTBPR12
Contact Support