chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPMP25-970 | TURCK - Your Global Automation Partner
Safety Light Curtain Emitter/Receiver Pair
SLPMP25-970
Order ID no. 3084534
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cascadable
No
Design
Rectangular
Dimensions
26 mm x 28 mm x 969 mm
Electrical connection
Cable entry for flat connector
Function
Light curtain
Height
969
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
26
Light type
IR
Max. range (mm)
7000
Number of beams
49
Optical resolution (mm)
25
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
970
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Wavelength (nm)
850
Width
28
With muting function
Yes
In Stock
Price Group
G1
List Price
€ 3.668,21
Item Total
€ 3.668,21
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLPMP25-970
Contact Support