chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPMR25-410P12 | TURCK - Your Global Automation Partner
Safety Light Curtain Receiver
SLPMR25-410P12
Order ID no. 3084497
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
0.3
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
26 mm x 28 mm x 410 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
410
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
26
Max. range (mm)
7000
Number of beams
41
Optical resolution (mm)
25
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
410
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Width
28
With muting function
Yes
In Stock
Price Group
G1
List Price
€ 1.249,61
Item Total
€ 1.249,61
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLPMR25-410P12
Contact Support