chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPMR14-1110 | TURCK - Your Global Automation Partner
Safety Light Curtain Receiver
SLPMR14-1110
Order ID no. 3084469
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cascadable
No
Design
Rectangular
Dimensions
26 mm x 28 mm x 1108 mm
Electrical connection
Cable entry for flat connector
Function
Light curtain
Height
1108
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
26
Max. range (mm)
7000
Number of beams
56
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1110
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Width
28
With muting function
Yes
In Stock
Price Group
G1
List Price
€ 2.885,64
Item Total
€ 2.885,64
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLPMR14-1110
Contact Support