chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPCR14-1250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Receiver
SLPCR14-1250
Order ID no. 3083697
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cascadable
Yes
Design
Rectangular
Dimensions
26 mm x 28 mm x 1248 mm
Electrical connection
Cable entry for flat connector
Function
Light curtain
Height
1248
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
26
Max. range (mm)
7000
Number of beams
125
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1250
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Width
28
With muting function
No
In Stock
Price Group
G1
List Price
€ 3.159,47
Item Total
€ 3.159,47
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLPCR14-1250
Contact Support