chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPCE14-970P8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
SLPCE14-970P8
Order ID no. 3083592
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
300
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
26 mm x 28 mm x 969 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
0
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
0
Light type
IR
Max. range (mm)
7000
Number of beams
97
Optical resolution (mm)
14
Protection class
IP65
Scan field (mm)
970
Start/Restart interlock
adjustable
Wavelength (nm)
850
Width
0
With muting function
No
Key Features
Cascadable
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCE14-970P8
Yes
Scan field (mm)
970
Number of beams
97
Optical resolution (mm)
14
In Stock
Price Group
G1
List Price
€ 1.979,36
Item Total
€ 1.979,36
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support