chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SLPCE14-410P8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
SLPCE14-410P8
Order ID no. 3083588
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable length (m)
300
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
26 mm x 28 mm x 410 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
410
Housing material
Metal
Housing quality
AL
Housing surface
Yellow polyester
Length
26
Light type
IR
Max. range (mm)
7000
Number of beams
41
Optical resolution (mm)
14
Protection class
IP65
Scan field (mm)
410
Start/Restart interlock
adjustable
Wavelength (nm)
850
Width
28
With muting function
No
In Stock
Price Group
G1
List Price
€ 1.145,36
Item Total
€ 1.145,36
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SLPCE14-410P8
Contact Support