chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50FLGRY2PQ | TURCK - Your Global Automation Partner
LED Signal Light Beacon
K50FLGRY2PQ
Order ID no. 3083441
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
50 mm x 76 mm x 44,6 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Height
44.6
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Length
50
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67, IP69
Special features
Wash down
Width
76
In Stock
Price Group
F3
List Price
€ 151,51
home
Turck-Shop
Others
K50FLGRY2PQ
Item Total
€ 151,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support