chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80G2M6S0P0V4V4C | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Wireless system Transfer of I/O Data to Star Topology
DX80G2M6S0P0V4V4C
Order ID no. 3083140
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
ATEX, CE, CSA
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Device type
Gateway
Dimensions
80,1 mm x 103,3 mm x 41,3 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Height
0
Housing material
Plastic
Housing quality
PC
Input type
0…10 V
Length
0
Max. range (mm)
3200000
Operating voltage
DC
Output type
0…10 V
Protection class
IP20
Runs with battery
No
Width
0
home
Turck-Shop
Others
DX80G2M6S0P0V4V4C
In Stock
Price Group
F3
List Price
€ 1.428,92
Item Total
€ 1.428,92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support