chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDBB225X150PW2-XQ | TURCK - Your Global Automation Partner
Image processing backlight
LEDBB225X150PW2-XQ
Order ID no. 3082486
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions
180 mm x 272,7 mm x 24,5 mm
Electrical connection
Connector
Function
Area light
Height
24.5
Housing material
Plastic
Housing quality
Thermoplastic material
Length
180
Light type
Blue
Protection class
IP67
Special features
Wash down
Width
272.7
In Stock
Price Group
F3
List Price
€ 2.508,95
Item Total
€ 2.508,95
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDBB225X150PW2-XQ
Contact Support