chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LYRG6PQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50LYRG6PQ
Order ID no. 3080993
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
69 mm x 69 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Output function
Potential-free
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
normally open NO
home
Turck-Shop
Others
K50LYRG6PQ
Item Total
€ 153,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 153,87