chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LT3PUQ-79783 | TURCK - Your Global Automation Partner
LT3PUQ-79783
Order ID no. 3079783
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Function
Proximity switch
Height
0
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Length
0
Light type
Red
Max. range (mm)
5000
Output function
PNP/Analog output
Protection class
IP67
Switching element function
NO contact
Width
0
Price Group
F3
List Price
€ 3.887,83
home
Turck-Shop
Others
LT3PUQ-79783
Item Total
€ 3.887,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support