chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LDXYXP | TURCK - Your Global Automation Partner
LED signal light
K50LDXYXP
Order ID no. 3079738
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Puck
Dimensions
38,5 mm x 38,5 mm
Dimmable
No
Electrical connection
Cable
Function
Limit switch
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Yellow
Number of colors/segments
1
Protection class
IP67
Special features
Wash down
home
Turck-Shop
Others
K50LDXYXP
Item Total
€ 153,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 153,87