chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18RNWR | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
QS18RNWR
Order ID no. 3079598
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular with thread
Dimensions
31 mm x 15 mm x 35 mm
Electrical connection
Cable
Function
Opposed mode sensor
Height
35
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
ABS
Length
31
Max. range (mm)
20000
Operating mode
Receiver
Protection class
IP67
Switching element function
NO/NC
Width
15
In Stock
Price Group
F3
List Price
€ 122,32
Item Total
€ 122,32
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18RNWR
Contact Support