chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
M18GRB2PQ | TURCK - Your Global Automation Partner
LED Signal Light Beacon
M18GRB2PQ
Order ID no. 3079294
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Threaded barrel
Dimensions
70,4 mm x 70,4 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing diameter (mm)
⌀ 16,5 mm
Housing material
Metal
Housing quality
Nickel-plated brass
Input type
PNP
Light type
Blue, Green, Red
Number of colors/segments
3
Protection class
IP67
home
Turck-Shop
Others
M18GRB2PQ
Item Total
€ 149,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 149,56