chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PPROCAMCSSW-P | TURCK - Your Global Automation Partner
Image processing Camera P3
PPROCAMCSSW-P
Order ID no. 3079241
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Dimensions
44,9 mm x 30 mm x 32 mm
Protection class
IP20
Resolution
752 x 480 Pixel
home
Turck-Shop
Others
PPROCAMCSSW-P
Item Total
€ 2.456,13
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 2.456,13