chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS30EXH2O W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
QS30EXH2O W/30
Order ID no. 3079165
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions
54,3 mm x 22 mm x 53 mm
Electrical connection
Cable
Function
Opposed mode sensor
Height
53
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
54.3
Light type
IR
Max. range (mm)
4000
Operating mode
Emitter
Protection class
IP67
Special features
Encapsulated, Water detection
Wavelength (nm)
1450
Width
22
In Stock
Price Group
F3
List Price
€ 293,43
home
Turck-Shop
Others
QS30EXH2O W/30
Item Total
€ 293,43
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support