chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30LGRYNQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon
K30LGRYNQ
Order ID no. 3078931
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
57 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Height
50
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
minus‐schaltend
Length
130
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67, IP69
Special features
Wash down
Width
80
In Stock
Price Group
F3
List Price
€ 98,69
home
Turck-Shop
Others
K30LGRYNQ
Item Total
€ 98,69
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support