chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T18XXYPQ | TURCK - Your Global Automation Partner
LED Signal Light Beacon
T18XXYPQ
Order ID no. 3078670
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Threaded barrel
Dimensions
53,5 mm x 30,1 mm x 32,4 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing diameter (mm)
⌀ 16,3 mm
Housing material
Plastic
Housing quality
Thermoplastic polyester
Housing surface
Yellow
Input type
PNP
Light type
Yellow
Number of colors/segments
1
Protection class
IP67
home
Turck-Shop
Others
T18XXYPQ
Item Total
€ 100,78
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 100,78