chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K80L2HRGXX1PQ | TURCK - Your Global Automation Partner
LED Signal Light Beacon
K80L2HRGXX1PQ
Order ID no. 3078456
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions
107,6 mm x 80,9 mm x 41,7 mm
Dimmable
No
Electrical connection
Connector
Function
Area light
Height
41.7
Housing material
Plastic
Housing quality
PC
Housing surface
Yellow
Input type
PNP
Length
107.6
Light type
Green, Red
Number of colors/segments
2
Protection class
IP67
Width
80.9
In Stock
Price Group
F3
List Price
€ 243,11
Item Total
€ 243,11
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K80L2HRGXX1PQ
Contact Support