chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDRO50M-D | TURCK - Your Global Automation Partner
Vision System Axial Lighting
LEDRO50M-D
Order ID no. 3078310
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.6
Connector type
M8 x 1
Design
Rectangular
Dimensions
147,8 mm x 59,8 mm x 59,3 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
Anodized AL
Light type
Red
Protection class
IP40
Wavelength (nm)
630
In Stock
Price Group
F3
List Price
€ 1.462,28
Item Total
€ 1.462,28
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDRO50M-D
Contact Support