chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M12NLPQ5 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
M12NLPQ5
Order ID no. 3078239
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Tube
Dimensions
67,5 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
Nickel-plated brass
Housing surface
Nickel Plated
Length
67.5
Light type
Red polarized
Max. range (mm)
1500
Operating mode
Polarized
Output function
NPN
Protection class
IP67, IP68
Setting option
Potentiometer
Special features
Encapsulated, Wash down
Switching element function
Complementary contact
Wavelength (nm)
660
In Stock
Price Group
F3
List Price
€ 132,33
Item Total
€ 132,33
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
M12NLPQ5
Contact Support