chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20NDLQPMA | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
Q20NDLQPMA
Order ID no. 3078166
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
32
Housing material
Plastic
Housing quality
Thermoplastic material
Length
20
Light type
Red
Max. range (mm)
800
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
655
Width
12
In Stock
Price Group
F3
List Price
€ 133,86
Item Total
€ 133,86
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q20NDLQPMA
Contact Support