chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20PDXL W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
Q20PDXL W/30
Order ID no. 3078161
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
20 mm x 12 mm x 32 mm
Electrical connection
Cable
Function
Proximity switch
Height
32
Housing material
Plastic
Housing quality
Thermoplastic material
Length
20
Light type
IR
Max. range (mm)
1500
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
850
Width
12
home
Turck-Shop
Others
Q20PDXL W/30
In Stock
Price Group
F3
List Price
€ 122,32
Item Total
€ 122,32
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support