chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
QS18VN6FF50Q1 | TURCK - Your Global Automation Partner
QS18VN6FF50Q1
Order ID no. 3078087
In Stock
Item Total
€ 125,10
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
QS18VN6FF50Q1
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular with thread
Electrical connection
Cable with connector
Function
Proximity switch
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
ABS
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
630
Price Group
F3
List Price
€ 125,10
Contact Support