chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LED Signal Light
K80LGRYP
Order ID no. 3077616
In Stock
Price Group
F3
List Price
€ 161,24
Item Total
€ 161,24
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K80LGRYP
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Design
Dome
Dimensions
93,1 mm x 80,9 mm x 66,7 mm
Dimmable
No
Electrical connection
Terminal block
Function
Spotlight
Height
90
Housing material
Plastic
Housing quality
PC
Housing surface
Yellow
Input type
PNP
Length
130
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67
Width
110
Contact Support