chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M12NFF50 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
M12NFF50 W/30
Order ID no. 3077215
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Tube
Dimensions
67,5 mm
Electrical connection
Cable
Function
Proximity switch
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
Nickel-plated brass
Housing surface
Nickel Plated
Length
67.5
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67, IP68
Special features
Encapsulated, Wash down
Switching element function
Complementary contact
Wavelength (nm)
680
In Stock
Price Group
F3
List Price
€ 169,72
Item Total
€ 169,72
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
M12NFF50 W/30
Contact Support