chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DS18VN6FF50 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor
DS18VN6FF50 W/30
Order ID no. 3076749
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions
31,1 mm x 15 mm x 47,9 mm
Electrical connection
Cable
Function
Proximity switch
Height
47.9
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Length
31.1
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
660
Width
15
In Stock
Price Group
F3
List Price
€ 122,32
Item Total
€ 122,32
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DS18VN6FF50 W/30
Contact Support