chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DS186E W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor
DS186E W/30
Order ID no. 3076746
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions
31,1 mm x 15 mm x 47,9 mm
Electrical connection
Cable
Function
Opposed mode sensor
Height
47.9
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Length
31.1
Max. range (mm)
20000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
940
Width
15
In Stock
Price Group
F3
List Price
€ 67,55
Item Total
€ 67,55
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DS186E W/30
Contact Support