chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PIAT46UMTM6 | TURCK - Your Global Automation Partner
Plastic fiber Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
PIAT46UMTM6
Order ID no. 3076581
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Advanced search
Plastic fiber - Individual fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions
1828 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Housing surface
Black
Length
1828
Price Group
F3
List Price
€ 208,50
home
Turck-Shop
Others
PIAT46UMTM6
Item Total
€ 208,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support