chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DS18VP6FF100Q7 | TURCK - Your Global Automation Partner
Photoelectric sensor
DS18VP6FF100Q7
Order ID no. 3076547
In Stock
Item Total
€ 113,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DS18VP6FF100Q7
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular with thread
Dimensions
31,1 mm x 15 mm x 55,4 mm
Electrical connection
Connector
Function
Proximity switch
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
660
Price Group
F3
List Price
€ 113,70
Contact Support