chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VS2AN5CV15 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
VS2AN5CV15 W/30
Order ID no. 3076506
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
4,7 mm x 12 mm x 25,1 mm
Electrical connection
Cable
Focal distance (mm)
15
Function
Proximity switch
Height
25.1
Housing material
Plastic
Housing quality
ABS
Length
4.7
Light type
Red
Max. range (mm)
15
Operating mode
Contrast sensor
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
660
Width
12
In Stock
Price Group
F3
List Price
€ 195,71
Item Total
€ 195,71
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VS2AN5CV15 W/30
Contact Support