chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q126ECR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
Q126ECR
Order ID no. 3076488
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
22,6 mm x 12,5 mm x 28,8 mm
Electrical connection
Cable
Function
Opposed mode sensor
Height
28.8
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
22.6
Light type
Red
Max. range (mm)
2000
Operating mode
Emitter
Protection class
IP67
Special features
Chemical-resistant, Resistant to chemicals
Wavelength (nm)
640
Width
12.5
In Stock
Price Group
F3
List Price
€ 273,41
Item Total
€ 273,41
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q126ECR
Contact Support