chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q12RB6FF50CR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q12RB6FF50CR
Order ID no. 3076485
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
22,6 mm x 12,5 mm x 28,8 mm
Electrical connection
Cable
Function
Proximity switch
Height
28.8
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
22.6
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
PNP/NPN
Protection class
IP67
Special features
Chemical-resistant, Resistant to chemicals
Switching element function
NO contact, dark operation
Wavelength (nm)
640
Width
12.5
In Stock
Price Group
F3
List Price
€ 332,35
Item Total
€ 332,35
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q12RB6FF50CR
Contact Support