chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50RPLPGRCQP | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K50RPLPGRCQP
Order ID no. 3076282
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Dome
Dimensions
56,8 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Height
56.8
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Red
Max. range (mm)
2000
Number of beams
1
Number of colors/segments
2
Operating mode
Polarized
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
NC contact
Wavelength (nm)
680
In Stock
Price Group
F3
List Price
€ 198,49
Item Total
€ 198,49
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50RPLPGRCQP
Contact Support