chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EA5R1800NUXMODQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
EA5R1800NUXMODQ
Order ID no. 3076205
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
Modbus RTU, RS485
Connector type
M12 x 1
Design
Rectangular
Dimensions
45,2 mm x 36 mm x 1878 mm
Electrical connection
Connector
Function
Light curtain
Height
1878
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Length
45.2
Max. range (mm)
4000
Number of beams
360
Operating mode
Receiver
Optical resolution (mm)
5
Output function
NPN/Analog output
Protection class
IP65
Scan field (mm)
1800
Switching element function
2 x NO contact
Width
36
In Stock
Price Group
F3
List Price
€ 3.077,46
Item Total
€ 3.077,46
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
EA5R1800NUXMODQ
Contact Support