chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PPROCAMC | TURCK - Your Global Automation Partner
Image processing Camera P3
PPROCAMC
Order ID no. 3076113
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Dimensions
72 mm x 30 mm x 32 mm
Focal distance (mm)
6
Height
32
Housing material
Metal
Housing quality
AL
Length
72
Protection class
IP20
Resolution
752 x 480 Pixel
Width
30
In Stock
Price Group
F3
List Price
€ 2.830,04
Item Total
€ 2.830,04
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PPROCAMC
Contact Support